/content/hbtbt/de/de/search-results.html

    Lineare Stellantriebe

    VS Series Actuator

    Auslaufmodell

    Honeywell VS series valves with spring return function are used in HAVC system to control the flow of hot and/or cold water, treated water (Max.50% Glycol Solutions) applications are also permissible.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Honeywell VS series valves with spring return function are used in HAVC system to control the flow of hot and/or cold water, treated water (Max.50% Glycol Solutions) applications are also permissible. VS valve is one type of control valve that can do on/off control refer to customer’s demands. The actuator has the special function that if the power is off, the valve will return to original position by spring. This is a safe and energy saving function to customers