/content/hbtbt/de/de/search-results.html

    Teile und Zubehör

    Q607 Auxiliary Switches for Modutrol Motors

    Auslaufmodell

    For control of auxiliary equipment as a function of Modutrol motor shaft position.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    For control of auxiliary equipment as a function of Modutrol motor shaft position.

    Features & Benefits:
    • Compatible with Modutrol III and Modutrol IV motors. (Requires 220738A adapter bracket for use with Modutrol IV motors).
    • Micro Switch precision switches, adjustable.
    • Indicate motor position by use of a scale plate anchored to a common shaft, which allows Q607 to be adjusted for operational sequence before mounting.
    • Adjustable plate allows universal mounting on either end of motor.
    • Wrap-around cover for easy access to switch adjustments and wiring.
    • Maintenance-free protection of the switches and cams.
    Certifications:
    • CSA Certified, File No. LR1620
    • UL Listed File E4436 Guide XAPX2