/content/hbtbt/de/de/search-results.html

    Drehbare Stellantriebe

    MNxx05 44 lb-in. and MNxx10 88 lb-in. Non-Spring Return Direct Coupled Actuators

    Auslaufmodell

    MNxx05/10 Series non-spring return direct coupled damper actuators providemodulatin, 2-position and floating control for air dampers, VAV units, air handlers, ventilation flaps, and louvers.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    MNxx05 44 lb-in. and MNxx10 88 lb-in. Non-Spring Return Direct Coupled Actuators (DCA) are used within heating, ventilating, and airconditioning (HVAC) systems. They can drive a variety of quarter-turn, final control elements.

    Applications include: Volume control dampers, mounted directly to the drive shaft or remotely (with the use of accessory hardware). Quarter-turn rotary valves, such as ball or butterfly valves mounted directly to the drive shaft. Linear stroke globe or cage valves mounted with linkages to provide linear actuation.

    Features & Benefits:
    • Declutch for manual adjustment
    • Adjustable mechanical end limits
    • Removable access cover for direct wiring
    • Mountable in any orientation
    • Function selection and service/off switch
    Certifications:
    • UL/cUL
    • UL873 Plenum Rating, File No. E4436; Guide No. XAPX
    • CE