/content/hbtbt/de/de/search-results.html

    Drehbare Stellantriebe

    MVN Control Valve Actuator

    MVN Control Valve Actuators are used with VBN2 2-way and VBN3 3-way Control Ball Valves and VRN Pressure Independent Control Valves to control hot and chilled water with glycol solutions up to 50% in heating, ventilating, air conditioning systems.

    Übersicht

    MVN Control Valve Actuators are used with VBN2 2-way and VBN3 3-way Control Ball Valves and VRN Pressure Independent Control Valves to control hot and chilled water with glycol solutions up to 50% in heating, ventilating, air conditioning (HVAC) systems.

    Features & Benefits:
    • Non-spring Return
    • Floating and modulating
    • Space saving, click-on installation – no tool required
    • Extendable position indicator for easy commissioning
    • Available with or without cable
    • Compatible with control ball valves from 1/2 to 1-1/4 inches
    • Compatible with pressure independent control valves from 1/2 to 1-1/4 inches
    • Actuator can be mounted on the valve in any of four positions
    Certifications:
    • UL/cUL
    • UL60730