/content/hbtbt/de/de/search-results.html

    Drehbare Stellantriebe

    OM-E Series Motorised Actuator

    Auslaufmodell

    Honeywell OM-E series motorized actuators are developed for heating or cooling application in building water system or other systems with similar requirements.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Honeywell OM-E series motorized actuators are developed for heating or cooling application in building water system or other systems with similar requirements. With this actuator manual operation can be operated without any lever, clutch or brake upon power voltage.

    Features & Benefits:
    • Self-locking function allows a smooth running dependable robust drive system
    • Built-in thermal protection prevents motor burning out
    • Visual position indicator on top of actuator cover and manual override
    Certifications:
    • ISO 5211