/content/hbtbt/de/de/search-results.html

    Thermische lineare Stellantriebe

    THERMOELECTRIC ACTUATOR

    Auslaufmodell

    The M4450 A/M8450 A actuators are specifically designed to provide on/off (two-position) control for sizes DN 15 and DN 20 of the V5822 A, V5823 A/C, V5832 A, V5833 A/C, range of small linear valves.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The actuators are used in fan-coil-units, induction units, and small reheaters and recooolers using hot and/or cold water as the controlled medium in an electronic temperature control system. They are fully compatible with all controllers providing an on/off output signal.

    The actuator is designed for ease of installation even in applications where space is limited.

    Features & Benefits:
    • Small size allows installation where space is limited
    • Reliable longterm operation
    • Easy to mount on valve; no tools required
    • Noiseless operation
    • Supplied with prewired connection cable
    • Overload protection for 230 V version