/content/hbtbt/de/de/search-results.html

    Teile und Zubehör

    Damper Arm

    Auslaufmodell

    Damper Arm is an accessory of Damper and Valve linkages. Valve Linkages connect one or two Honeywell direct coupled rotary actuators (DCA) to a globe valve for control of chilled water, hot water, or steam.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Damper Arm is an accessory of Damper and Valve linkages. Valve Linkages connect one or two Honeywell direct coupled rotary actuators (DCA) to a globe valve for control of chilled water, hot water, or steam. . They are designed to operate reliably in smoke control systems requiring Underwriters Laboratories Inc. UL555S ratings up to 350 F.

    Features & Benefits:
    • No audible noise during holding
    • Die-cast aluminum housing
    • Housing design allows flush mounting to damper
    • Designed to operate reliably in smoke control systems requiring Underwriters Laboratories Inc. UL555S ratings up to 350F
    • No audible noise during holding.
    Certifications:
    • CE - 89/336/ECC, 73/23/EEC
    • C-Tick - N314
    • Underwriters Laboratories, Inc - UL873, Plenum Rated
    • Canadian Underwriters Laboratories, Inc. - cUL C22.2 No. 24-93