Feuchte-Sensoren
HSH-S Series Outdoor Temperature and Humidity Sensors
The HSH-S Series Outdoor Temperature and Humidity Sensors are used for measuring outdoor air temperature and humidity.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The HSH-S Series Temperature and Humidity Sensors support a variety of control signal outputs, with temperature options including 4-20mA, 0-10V, and Pt1000. The temperature measurement range from -40°C to +60°C. Humidity accuracy 2%, output available in either 0-10V or 4-20mA, with an IP65 rating. Compatible with various automatic control systems.