/content/hbtbt/de/de/search-results.html

    Druckschalter und Sensoren

    HSP-W Series Pressure Sensor

    Pressure sensor, 0-1 Bar, 1% accuracy, 4-20mA, G1/4 male

    Übersicht
    The Honeywell HSP-W Series Pressure Sensors are primarily used in central air conditioning water systems and for pressure measurement of other liquids or gases compatible with the temperature, pressure, and connector material performance. The standard threaded structure at the bottom of the sensor allows for direct installation on pipes, with high-precision sensing elements making direct contact with the medium for pressure measurement.