/content/hbtbt/de/de/search-results.html

    Druckschalter und Sensoren

    MLH Series Gauge Pressure Sensors

    Auslaufmodell

    The MLH Series is a two-wire 4-20mA gauge pressure sensor.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The MLH Series is a two-wire 4-20mA gauge pressure sensor. This digitally compensated sensor offers an unparalleled value and performance combination, making it the ideal pressure sensing solution for demanding applications. The MLH series is available in pressure ranges up to 1000 psi.

    Features & Benefits:
    • Available in 50, 150, 300, 500 and 1000 psi
    • All metal wetted parts for use in a wide variety of fluid applications
    • Suitable for use with refrigerants
    • No internal elastomeric seals mean no o-ring compatibility issues
    • 3 meter cable standard
    • Reverse polarity and overvoltage protection—protects against reversed excitation
    • Less than 2 ms response time provides accurate, high speed measurement
    • Select models available with 1/4-in. SAE female Schrader connection with valve depressor
    Certifications:
    • Exceeds CE heavy industrial EMC for use in areas of high RFI/EMI
    • MIL- STD- 810C. Figure 514.2-5, Curve AK, Table 514.2-V, Random Vibration Test [overall g rms = 20.7 min.]