Temperatursensoren
C7771 & C7777 Series 2000 Duct/VAV Temperature Sensor
Honeywell advanced Universal Duct/VAV Temperature Sensor are direct wired temperature sensors that are used to sense discharge or return air in a duct.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Honeywell advanced Universal Duct/VAV Temperature Sensor are direct wired temperature sensors that are used to sense discharge or return air in a duct, engineered to meet the demanding requirements of both commercial and industrial environments. This sensor boasts a robust injection-molded plastic flange coupled with a durable stainless steel AISI 316 probe, ensuring exceptional performance and cost-effectiveness in temperature monitoring applications.
Compatible with all major control systems, these measuring elements feature highly accurate thermistors. They are made of a durable injection molded material and with AISI 316 stainless steel probes.
The VAV models includes stripped and cut plenum rated wires packaged for easy termination.
Features & Benefits:- Durable injection-molded plastic mounting flange
- Small lightweight design
- Available with 20K or 10K Type II NTC thermistors
- Quick connect wire terminals for fast installation
- Installed anti-vibration pad on flange
- 2-wire loop connection
- Compatible with all major control systems
- AISI 316 stainless steel temperature probe
- Available with optional plenum rated cable
- Available with 6” probe length
- CE & RoHS compliant
- 5 Year Limited Warranty
- Made in the USA