temperature sensors
HST-R Series Indoor Temperature Sensor-A
HST-R series indoor wall-mounted temperature sensors are used for temperature and humidity measurements of indoor air in central air conditioning systems.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Dieses Produkt wurde eingestellt.
HST-R series indoor wall-mounted temperature sensors support a variety of control signal outputs, including 4-20mA, 0-10v, NTC10k, NTC20k, Pt1000, etc. Temperature measurement range: -10 - 60 °C, IP30. The sensors are compatible with a variety of automatic control systems.