/content/hbtbt/de/de/search-results.html

    Stromsensoren

    Honeywell E-Mon™ Current Sensors for Multi-Mon & PowerSmart+ Meters

    600V current sensors designed for Multi-Mon & PowerSmart+ meters

    Überblick

    Multi-Mon & PowerSmart+ current sensors can only be used with Multi-Mon & PowerSmart+ meters. Split and solid core sensors are ordered by the piece and are not compatible with other styles of E-Mon meters.

    All sensors are rated for 600 V and supplied with 2.5 meter cable length which can be extended up to 500 feet for remote installation.

    Features & Benefits:
    • Exclusively designed for Multi-Mon and PowerSmart+ Meters
    • Split and solid core options available
    • 600 V
    • 100 Amp - 1200 Amp options
    • Supplied with 2.5 meter cable
    • Order by piece
    Spezifikationen

    Andere

    • Brand
      • Honeywell
      • Honeywell BMS NA

    Andere

    • Brand
      • Honeywell
      • Honeywell BMS NA
    • Brand : Honeywell|Honeywell BMS NA
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list