/content/hbtbt/de/de/search-results.html

    Stromsensoren

    RōCoil™ Current Transformer

    Auslaufmodell

    The DENT RōCoil™ Current Sensors have been designed for accurate non‐ intrusive measurement of AC current, pulsed DC or distorted waveforms where conventional rigid core sensors are unsuitable.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Flexible Rogowski Coils, such as the DENT RoCoil™ are designed for easy placement around cable bundles, large buss bars, and breaker panels. The position of the conductor in relation to the CT connector effects the overall accuracy of the CT readings. This Performance Update shows optimal RoCoil CT placement when installing around a conductor. The DENT RōCoil™ Current Sensors have been designed for accurate non‐ intrusive measurement of AC current, pulsed DC or distorted waveforms where conventional rigid core sensors are unsuitable. This type of sensor may be used to measure AC current over a wide dynamic range and from 20 Hz to 5 kHz.

    Features & Benefits:
    • Available in four lengths
    • Available in window sizes
    • Largely immune to electromagnetic interference
    • Highly linear to large current
    • Low inductance fast changing current
    Certifications:
    • UL STD 61010‐1
    • TAA Compliant
    Spezifikationen

    Andere

    • Output Signal
      • 109.2 mV/1000A @ 50 hertz
      • 131 mV/1000A @ 60 hertz

    Andere

    • Output Signal
      • 109.2 mV/1000A @ 50 hertz
      • 131 mV/1000A @ 60 hertz
    • Output Signal : 109.2 mV/1000A @ 50 hertz|131 mV/1000A @ 60 hertz