/content/hbtbt/de/de/search-results.html

    Stromsensoren

    Split-Core Current Sensor

    Auslaufmodell

    CTP split-core current sensors are 4 to 20mA output analog devices for use in any AC current monitoring application in which a particular piece of equipment must be monitored for proper operation.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    CTP split-core current sensors are 4 to 20mA output analog devices for use in any AC current monitoring application in which a particular piece of equipment must be monitored for proper operation. All voltage output current sensors use an average current measuring method and should be used in applications with a pure sinusoidal AC waveform that has very little or no distortion or noise on the conductor being monitored. The CTP split-core current sensors are effective in retrofit applications because one or two parts will work in most applications and can be easily installed without disconnecting any wires.

    Certifications:
    • CE to IEC 61326-1: 2012 Class A
    • UL/CUL US Listed (UL 508) Ind. Control Equipment (File # E309723)
    • RoHS2
    • WEEE