/content/hbtbt/de/de/search-results.html

    Nebenzähler

    Dent Revenue Grade Solid-Core Current Sensors

    DENT’s Revenue Grade Toroidal Current Transformers with Mounting Flanges ensure exceptionally accurate signal transformation, making them ideal for Revenue Grade applications.

    Übersicht

    The inclusion of mounting flanges allows for easy and secure installation. They perform reliably even in harsh environmental conditions, ensuring consistent accuracy and dependability.

    This series of CTs guarantees very high accuracy and reliable performance in a wide range of conditions.

    Designed for use on ANSI C12 Class meters, the revenue grade performance of these CTs meets or exceeds IEC 61869-2 Class 0.2; IEC 60044-1 Class 0.2; and IEEE C57.13 Class 0.3. The RGTM Series CTs are CUL/US 2808 listed as recognized components, CE listed, RoHS compliant, and are 600V CAT III rated devices.

    They are available for current inputs up to 400 Amps with 3M (9.8′), 22 AWG twisted pair leads.

    Available in three amperage ranges: 100A, 200A, 400A.

    Features & Benefits:
    • Available in three window sizes: 15mm, 20mm, 35mm
    • Available in three amp ratings: 100A, 200A, and 400A
    • Output is 333.3mV at rated current
    • Revenue grade performance meets or exceeds IEC 61869-2 Class 0.2, IEC 60044-1 Class 0.2, and IEEE C57.13 Class 0.3
    • Designed for use with Honeywell X-Mon Branch Circuit Meter
    Certifications:
    • UL 2808 recognized components
    • CE Listed