/content/hbtbt/de/de/search-results.html

    Nebenzähler

    Dent Split-Core Current Sensors (Medium/Large)

    DENT’s Split Core Rectangular Slide-Out Current Transformers are designed for easy installation over existing high-current loads without requiring a line or load disconnect.

    Übersicht

    Ideal for a variety of applications including building automation, tenant submetering, performance verification, energy management, and new technology assessment.

    The Split Core Series CTs are CUL/US 2808 listed as recognized components, CE listed, RoHS compliant, and are 600V CAT III rated devices. They are available for current inputs up to 1000 Amps with 3M (9.8′) long, 22 AWG twisted pair leads.

    Features & Benefits:
    • Available in two window sizes: Medium 1.25″ and Large 2.0″
    • Output is 333mV at rated current
    • Internal precision burden resistor across secondary
    • 3M (9.8′) twisted pair leads standard, terminated in ferrule for easy connection to Honeywell X-Mon Branch Circuit Meter
    • Typical accuracy is +/- 1% (measured from 10% to 130%)
    • Core blades are shrouded for protection during installation
    • Core is interleaved at joints for accuracy
    Certifications:
    • cULus Listed
    • CE Mark