Nebenzähler
Dent Split-Core Current Sensors (Mini/Midi)
DENT’s Split Core Block Hinged CTs are small, low-cost current transformers with high accuracy (<0.5%) over a wide dynamic range and excellent phase shift.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Ideal for applications where space or budget is limited, such as metering multiple loads within a panel board. These CTs are perfect for current measurement, energy metering, load surveys, demand metering, energy research, and submetering.
The small Mini CTs are available in 20A and 50A, while the larger Midi CTs are available in 100A and 200A.
The Split Core Series CTs are CUR/US 61010 listed as recognized components, CE listed, RoHS compliant, and are 600V CAT III rated devices.
They are available for current inputs up to 200 Amps with 3M (9.8′) long, 22 AWG twisted pair leads.
Features & Benefits:- Small, low-cost current transformers
- Highly accurate: <0.5% over a wide, dynamic range
- Excellent phase shift
- Ideal where space is limited
- Compatible Honeywell X-Mon Branch Circuit Meter
- cURus
- CE