/content/hbtbt/de/de/search-results.html

    Nebenzähler

    Honeywell E-Mon™ PowerSmart+ Essential Meter

    Multifunctional power meter measuring over 100 energy parameters for revenue metering, power quality and harmonic analysis

    Übersicht

    The E-Mon PowerSmart+ Essential meter is a multifunctional power meter measuring over 100 energy parameters for revenue metering, power quality and harmonic analysis. The device can be integrated in panel

    boards or supplied in a stand-alone enclosure. The LCD display provides a wealth of metering information and graphical display of vector diagrams, load bars and waveform monitoring. Flexible communication options include RS-485 and Ethernet for remote visualization. PowerSmart+ Essential meter is ideal for energy metering and power quality analysis of specific critical loads to an entire building.

    Features & Benefits:
    • Class 0.5S IEC 62053-22 four quadrant active and reactive energy polyphase static meter
    • Ampere/Volt demand meter with TrueRMS, power, power factor, neutral current, voltage and current unbalance frequency
    • Dual Panel mounting confi guration for 4” round or 96x96 DIN new or retrofit installations
    • High precision 3-phase meter monitoring
    • 3.5” monochromatic LCD display with 240x128 dots resolution, adjustable update time, backlit and user defi ned brightness settings
    • LED bar graph showing percent load with respect to user-defi nable nominal load current
    • Supplied with E-Mon Power Software for meter set up and power quality analysis (requires RS-485 key for communication)
    • Voltage and current THD, current TDD and K-Factor, up to 40th order harmonic
    • Voltage and current harmonic spectrum and angles
    • Real-time “scope mode” waveform monitoring capability
    • Simultaneous 6-channel one-cycle waveform capture at a rate of 64 samples per cycle
    • 3 voltage inputs and 3 current transformer-isolated AC inputs for direct connection to power line or via potential and current transformers.
    • Current Sensor Options: Available with integrated 5 Amp current sensors for use with existing 5 Amp output current transformers or Available as a meter only configuration for use with PowerSmart+ current sensors. Current sensor leads can be extended up to 500 feet for remote installation (sold separately, see PowerSmart+ current sensor spec for details.)
    • Standard 2-wire RS-485 communication port; Modbus RTU, DNP3 and ASCII communication protocols
    • Optional Ethernet 10/100BaseT port for Modbus TCP/IP communication
    • Optionally available pre-installed inside a JIC steel enclosure with lockable window panel and 3-phase voltage terminal block. Dimensions: 9.06” H x 23.62” W x 6.1” D
    • •Three-phase total and per phase energy measurements; active, reactive and apparent energy counters
    • Time-of-use, 4 totalization and tariff energy/demand registers x 8 tariffs, 4 seasons x 4 types of days, 8 tariff changes per day
    • Automatic daily energy and maximum demand profi le log for total and tariff registers
    • 16 control setpoints; programmable thresholds and delays
    • 1-cycle response time
    • Non-volatile memory for long-term event and data recording
    • Event recorder for logging internal diagnostic events and setup changes. Two data recorders; programmable data logs on a periodic basis; automatic daily energy and maximum demand profi le log
    • Auto-scroll option with adjustable page exposition time; auto-return to a default page
    Certifications:
    • Class 0.5S IEC 62053-22