/content/hbtbt/de/de/search-results.html

    Nebenzähler

    Portable Recording Power Meter

    Auslaufmodell

    The ELITEpro XC is a complete solution for pinpointing electric usage and quantifying energy usage. It is capable of measuring, storing, and analyzing electrical consumption data which is derived from the voltage and current inputs.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The ELITEpro XC is a complete solution for pinpointing electric usage and quantifying energy usage. It is capable of measuring, storing, and analyzing electrical consumption data which is derived from the voltage and current inputs. The ELITEpro XC uses direct connections to each phase of the voltage and various interchangeable CT options such as split-core current transformers or flexible RoCoils™ (for large loads or large cables and buss bars) to monitor current on each phase.

    These meters can capture kWh/kW energy and demand data as well as virtually all relevant energy parameters for diagnostics and monitoring on three-phase or single-phase circuit installations. Electrical load diagnostic parameters, such as displacement power factor, are captured in addition to energy and demand values. The ELITEpro XC’s flexibility, size, and ease-of-use make it the ideal tool for gathering detailed consumption information in commercial, industrial, government and retail environments.

    Features & Benefits:
    • Line-powered – no need for batteries or external power source
    • User-selectable recording intervals as short as every 1 second
    • 16 MB non-volatile memory standard for months of recording time
    • Better than 1% accuracy
    • Rugged and compact—easily fits inside breaker panels and switch gear
    Certifications:
    • CE