/content/hbtbt/de/de/search-results.html

    Nebenzähler

    PowerSmart Plus Essential Meter

    Auslaufmodell

    The PowerSmart Essential power quality meter is a multi-functional power meter measuring over 100 energy parameters for revenue metering, power quality and harmonic analysis.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The PowerSmart Essential power quality meter is a multi-functional power meter measuring over 100 energy parameters for revenue metering, power quality and harmonic analysis. The device can be integrated in panel boards or supplied in a stand-alone enclosure. The LCD display provides a wealth of metering information and graphical display of vector diagrams, load bars and waveform monitoring. The PowerSmart Essential meter is ideal for energy metering and power quality analysis of specific critical loads to an entire building

    Features & Benefits:
    • Panel mount
    • Class 0.5S IEC62053-22 four-quadrant active and reactive polyphaser static meter
    • RS-485 or Ethernet communications
    • Available with or without built-in sensors
    • True RMS, volts, amps, power, power factor, neutral current, voltage and current unbalance frequency
    • Supplied with Power Software for meter set up and power quality analysis
    • 3 voltage inputs and 3 current transformer-isolated AC inputs for direct connection transformers
    • Optional Ethernet 10/100BaseT port for Modbus TCP/IP communication
    • Three-phase total and per phase energy measurements: active, reactive, and apparent energy counters
    Certifications:
    • IEC62053-22
    • 67-7566 PR