/content/hbtbt/de/de/search-results.html

    Relais und Schalter

    RP972A Pneumatic Reversing Relay

    Auslaufmodell

    RP972A pneumatic reversing relays are modulating relays suitable for all types of heating and air conditioning control systems. They are used as reversing relays to reverse and increase the capacity of branchline pressure to the control element.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    RP972A pneumatic reversing relays are modulating relays suitable for all types of heating and air conditioning control systems. They are used as reversing relays to reverse and increase the capacity of branchline pressure to the final control element.

    Features & Benefits:
    • Reverse-acting
    • In-line mounting; or can be surface- or panel-mounted with standard 1 1/2-inch diameter cable clamp
    • Neoprene diaphragm
    • Stainless steel valve seats