/content/hbtbt/de/de/search-results.html

    Thermostate

    Halo Mars Thermostat

    T6800 digital thermostats are designed for application of 3-speed fan and valves in 2-pipe fan coil system.

    Übersicht
    2-pipe cool only/heat only/manual changeover between heat and cool
    -Ventilation mode
    -Manual or automatic 3-speed fan control
    -Water valve control
    -Fan speed can be selected to automatic or manual 3-speed control mode. In ventilation mode, fan only support manual speed control.

    Features & Benefits:
    • Super modern appearance design, suitable for office, hotel and residential building
    • Horizontal and vertical model available for variant application
    • Slim design, direct installation on 86 size box
    • Big LCD with English and icon display
    • Easy to install and set-up
    • Selectable room temperature or setpoint display
    • Manual or automatic fan speed selection by button press
    • Remote temperature sensor
    • Energy saving mode activation by button press or dry contact (key card)
    • Cycle per Hour (CPH) function
    • Adjustment of display room temperature
    • Temperature unit either oC or oF
    • User setting can be kept when power off
    • Freezing protection function available
    • Lock or unlock keys or part of keys in Installer Set-up
    • Heat and cool setpoint limitation for energy saving