/content/hbtbt/de/de/search-results.html

    Ausgleichsventile

    Flanged Static Balancing Valve Y shape

    Manual Static Balancing Valve, Y shape, CI Body,CI Bonnet,DN50

    Übersicht
    The Honeywell Static Balancing Valves (DN50 to DN300), PN16, are designed to provide superior flow regulation with exceptional durability, and ease of operation. These valves are ideal for a wide range of applications, including HVAC, water treatment, chemical processing, and other industrial sectors


    Features & Benefits 

    ROBUST CONSTRUCTION
    The Honeywell Static Balancing PN16 Valves feature a robust cast iron body and reliable EPDM seating for optimal sealing performance and resistance to wear.

    WIDE RANGE OF OPERATION
    Equipped with a gear-operated handwheel, these valves offer precise and effortless manual control for effective flow regulation, accommodating a wide range (DN50 to DN300) of pipe sizes for versatile application.

    INSTALLATION AND MAINTENANCE
    The flanged end connections are compliant with EN 1092-2 standards and ensure easy installation and maintenance. 
    The balancing valve is designed for double regulating, control, and shut-off operations with a built-in pressure drop measuring facility, making them ideal for large-scale piping systems


    Certifications

    WRAS Certified