/content/hbtbt/de/de/search-results.html

    Drosselklappen

    Butterfly Valve, Lugged Type

    Auslaufmodell

    The Butterfly Valve is a Lug type valve with hand lever or gear operated handwheel.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The Butterfly Valve is a Lug type valve with hand lever or gear operated handwheel.

    Features & Benefits:
    • Ductile cast iron body
    • 90° closing / opening operation (10 position)
    • Lock-lever handle, (steel material)
    • Elastomer Liner
    • Memory lock mechanism
    • Ductile disc with nickel plated