/content/hbtbt/de/de/search-results.html

    Drosselklappen

    Motorized Butterfly Valve

    Honeywell's Actuated Wafer Type Butterfly Valves are suitable for heating and cooling applications.

    Übersicht
    Honeywell's Actuated Wafer Type Butterfly Valves are suitable for heating and cooling applications. The valves are equipped with standard On-Off or modulating control quarter-turn electric actuator. The valves can also provide feedback output signal for dry contact and modulating version.Features & Benefits:
    • Wide size range (DN50 to DN600 for PN16 type, DN50…DN350 for PN25 type)
    • For On-Off or Modulating Control
    • Manual override non-clutch design. Manual operation can be operated without any lever, clutch or brake upon power voltage.
    • Irreversible worm gear.
    • Visual mechanical position indicator for accurate visual reference of valve position
    • Anti-condensation heater and 2 aux. limit switches on standard model
    • Enclosure IP67