/content/hbtbt/de/de/search-results.html

    Rückschlagventile

    Check Valve, Brass Body

    Manual Check Valve,Brass Body,PN16 is a one-way valve, to prevent backflow in different applications

    Übersicht
    The Honeywell Brass Body Check Valves PN16 (DN15 to DN50) are designed to prevent backflow with exceptional durability, and ease of operation. These valves are suitable for a wide range of applications, including HVAC systems, water treatment, chemical processing, and other industrial applicationsFEATURES AND BENEFITSFULL PORT TYPE, LOWEST PRESSURE LOSSThe Honeywell Check Valve PN16 is designed with a full port, ensuring minimal pressure loss during operation, optimizing flow efficiency"WRAS Certified