/content/hbtbt/de/de/search-results.html

    Nicht verstellbare Ventile

    V2CF series dynamic flow balance valve

    Auslaufmodell

    V2CF series (ConF V2) dynamic flow balance valve is a new type of balance valve product used for flow control in HVAC water system.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    V2CF series dynamic flow balance valve can realize that when the pressure difference of the pipeline fluctuates within the range, it can dynamically balance the pressure change and keep the flow of the pipeline constant. This series of dynamic flow balance valves can not only be used in the flow control of HVAC systems, but also in other workplaces with the same functional requirements. It is a two-way flow control valve that does not require any external energy. The size is DN15-DN40. It is composed of a brass valve body and a dynamic flow valve inside the valve body.