expansion valves
Series AEL Automatic Expansion Valve
Honeywell's Series AEL Automatic Expansion Valves with fixed orifice and adjustable evaporating pressure automatic expansion valves series AEL are used in general refrigeration and for original equipment.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Dieses Produkt wurde eingestellt.
Honeywell's Series AEL Automatic Expansion Valves with fixed orifice and adjustable evaporating pressure automatic expansion valves series AEL are used in general refrigeration and for original equipment. For plants with single injected evaporators and without a distributor, such as air conditioners, dehumidifiers, air driers, water coolers or ice-making machines.
Features & Benefits:- Smallest dimensions
- High performance
- Hermetic construction
- Adjustable evaporating pressure setting
- Extreme durable due to stainless steel head and stainless steel diaphragm welded using protective gas
- Maximum pressure PS 25.5 bar
- Maximum test pressure PF 28 bar