/content/hbtbt/de/de/search-results.html

    Expansionsventile

    Two-Way Flanged Valve

    The VS series valves with spring return function are used in HAVC system to control the flow of hot and/or cold water, treated water (Max.50% Glycol Solutions) applications are also permissible.

    Übersicht

    VS valve is one type of control valve that can do on/off

    control refer to customer’s demands. The actuator has the

    special function that if the power is off, the valve will return

    to original position by spring. This is a safe and energy

    saving function to customers.

    Features & Benefits:
    • VS valve is one type of control valve that can do on/off
    • control refer to customer’s demands. The actuator has the
    • special function that if the power is off, the valve will return
    • to original position by spring. This is a safe and energy
    • saving function to customers.
    Certifications:
    • Brass body with internal threaded end connections
    • Low seat leakage rate