/content/hbtbt/de/de/search-results.html

    Schieber

    Resilient Seated Gate Valve

    Resilient Seated Manual Gate Valve PN16 is designed to isolate the flow in a system which able to open and close

    Übersicht
    Honeywell Resilient Seated Gate Valves PN16 (DN50 to DN400) are designed to to isolate the flow in a system which able to open and close with exceptional durability, and ease of operation, making them an ideal choice for a wide range of applications. These valves are suitable for a variety of applications, including HVAC, water treatment, chemical processing, and other industrial sectors"FEATURES AND BENEFITSROBUST BUILD:The body of the valve is made up of cast iron with powder coating and epoxy coated ductile iron disc and body. Ensures exceptional strength and longevity, making it ideal for demanding industrial environments.Provides secure and reliable valve operation with sturdy construction to prevent accidental movement.RESILIENT SEATING:The Honeywell Resilient Seated Gate Valve PN16 features a durable Ductile Iron Disc with EPDM coating, offering superior resilience and long-lasting performance in demanding applications.O-RING PACKING Utilizes an O-ring packing in the upper seal to prevent leakage and maintain integrity"WRAS Certified