/content/hbtbt/de/de/search-results.html

    Schieber

    V5 Resilient Seated Gate Valve

    Auslaufmodell

    Resilient Seated Gate Valve has Ductile iron body. It is Full port type with lowest pressure lost. Also has O-ring packing in up seal with no leakage.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Resilient Seated Gate Valve has Ductile iron body. It is Full port type with lowest pressure lost. Also has O-ring packing in up seal with no leakage.

    Features & Benefits:
    • Ductile iron body
    • Stainless steel stem
    • Full port type, lowest pressure lost
    • O-ring packing in up seal, no leakage
    Certifications:
    • EN1171-2002
    • MSS SP-70
    • EN1092-2