/content/hbtbt/de/de/search-results.html

    Durchgangsventile

    Flanged Linear Valve PN16

    Auslaufmodell

    These single seated valves are used for modulating control of hot or chilled water or steam in heating, ventilating and air conditioning systems and can be operated by electric linear actuators, or by pneumatic actuators MP953.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    These single seated valves are used for modulating control of hot or chilled water or steam in heating, ventilating and air conditioning systems and can be operated by electric linear actuators as ML6420/25 or ML7420/25 and M6421, M7421, or by pneumatic actuators MP953. Nominal pressure rating is PN16.

    Features & Benefits:
    • Iron body with flanged end connections
    • Low seat leakage rate
    • Metal-to-metal seating for long life span
    • Self-adjusting packing
    • Accurate positioning to ensure state-of-the-art temperature control
    • Easy mounting of direct-coupled electric and pneumatic actuators
    Certifications:
    • DIN EN 14597