/content/hbtbt/de/de/search-results.html

    Teile und Zubehör

    BSV4-CWD Dual Plate Check Valve

    Auslaufmodell

    The BSV4-CWD Dual Plate Check Valves is designed for Chilled & Hot Water for purpose non-return valve that is stronger, lighter in weight and smaller in size as compared to other Check valve.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The BSV4-CWD Dual Plate Check Valves is designed for Chilled & Hot Water for purpose non-return valve that is stronger, lighter in weight and smaller in size as compared to other Check valve.

    Features & Benefits:
    • Wide Size range (DN50…DN300)
    • Cast iron Body
    • Lapped Ductile Iron disc
    • Wafer type and flange type Connection
    Certifications:
    • ISO7005-1(GB/T9113) / IS:1538