/content/hbtbt/de/de/search-results.html

    Druckunabhängige Steuerventile

    Base Upgradeable Valve

    Auslaufmodell

    Base Upgradeable Valves can be ordered as constant flow, 2-state flow, or with options for VAV. They are selected when 'control by others' is desired. This is also the family of valves to select when future upgrading is being considered.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.
    Tiered Solutions Base Upgradable Valves deliver exceptional performance for systems requiring airflow control be carried out by the Building Automation System (BAS). Each Tiered Solutions valve uses an analog command signal from the BAS to deliver the desired airflow for the zone's current conditions. Leveraging the accuracy and reliability of Phoenix Controls' venturi body design, each Tiered Solutions valve is fitted with either a high-speed smart actuator or a medium-speed actuator plus flow feedback module. All Tiered Solution valves generate a scaled flow feedback signal for use by the BAS. This feedback signal is provided directly from a valve's smart actuator, or from the external feedback module on valves with medium-speed actuators. For enhanced safety, a flow alarm can be generated by an optional factory provided pressure switch.
    Spezifikationen

    Andere

    • Brand
      • Phoenix Controls

    Andere

    • Brand
      • Phoenix Controls
    • Brand : Phoenix Controls