/content/hbtbt/de/de/search-results.html

    Druckunabhängige Steuerventile

    Compact Cage Rack Valve

    Auslaufmodell

    Compact cage rack valve combines a factory-calibrated, field-tunable flow rate setting with a mechanical, pressure-independent flow regulator to meet the unique requirements of a ventilated cage rack connection to building ventilation system.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Phoenix controls constant volume compact cage rack valve combines a factory-calibrated, field-tunable flow rate setting with a mechanical, pressure-independent flow regulator to meet the unique requirements of a ventilated cage rack connection to building ventilation system.

    The valves shaft/cone assembly is factory preset to the flow listed on the room schedule sheet at the time the valve is ordered. The flow setting is easily adjusted in the field to accommodate the wide variety of ventilated cage racks. The valve requires no electrical power or pneumatics to operate, nor are there any flow probes. This simplifies the operation and installations, plus eliminates maintenance.

    Features & Benefits:
    • Short valve body for ease of installation below the ceiling
    • Precise airflow control
    • Easy to use manual setting
    • Self-balancing pressure independent operations
    • Simple operations
    Certifications:
    • CSA
    • RoHS
    Spezifikationen

    Andere

    • Brand
      • Phoenix Controls

    Andere

    • Brand
      • Phoenix Controls
    • Brand : Phoenix Controls