/content/hbtbt/de/de/search-results.html

    pressure independent control valves

    Kombi-QB Pressure Independent Control Valve

    Auslaufmodell

    Honeywell Kombi-QB is pressure independent control valve for flow balancing in heating and cooling systems.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.
    Honeywell Kombi-QB is pressure independent control valve for flow balancing in heating and cooling systems. They ensure precise flow control even under changing pressure conditions and equipped with an actuator modulating flow control. It is suitable for use in variable and constant flow system and precisely set to the required flow volume in flow systems. Kombi-QB is typically used for balancing and control of fan coil units, air handling units, chilled ceilings and one-pipe heating systemFeatures & Benefits:
    • Easily adjustable for pre-set with flow scale on outside of valve
    • Valve insert in modular design and easily exchangeable
    • Emergency shutoff function with protection cap
    Sie können bis zu 5 Artikel gleichzeitig vergleichen ×

    X Produkte vergleichen

    Alle löschen

    0 von 5 zu vergleichenden Produkten