/content/hbtbt/de/de/search-results.html

    Druckunabhängige Steuerventile

    PICV Actuator

    PICV Actuator

    Übersicht

    VPI Series-Pressure Independent Control Valves and Actuators

    Features & Benefits:
    • Wider Flow Range with 100 settable max flows for each SM-Valve
    • Control signal failure action:can be set to move to any position between 0% to 100% open valve or remain in place
    • Settable Auto Stroke frequency: 1-365 days or disabled
    • Option Delayed Calibration (15 minutes) in the event of a power failure
    • External Programming port to enable flashing of firmware locally
    • Expanded Service Menu
    • Optimized design considering components and material
    Certifications:
    • CE
    • RoHS