/content/hbtbt/de/de/search-results.html

    Druckunabhängige Steuerventile

    Static Balancing Valve

    Auslaufmodell

    VSHB series static balancing valves can preset the flow rate accurately by rotating hand wheel and working with suitable commissioning meter.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    VSHB series static balancing valves can preset the flow rate accurately by rotating hand wheel and working with suitable commissioning meter. Static balancing valves can achieve static hydraulic balancing of pipe system of HVAC by presetting the maximum flow rate, removing overflow and underflow of pipes.

    Honeywell VSHB series static balancing valves are typically installed in the stand pipes, branch pipes and pipes of terminal equipment of HVAC system. They can also be applied in other systems with similar functional requirements.

    Features & Benefits:
    • Larger Kv design
    • Pressure balancing globe plug
    • Pressure balancing globe plug
    • Numeric hand wheel
    • Self-sealing testing ports
    • Valve bodies made of high performance materials