/content/hbtbt/de/de/search-results.html

    Druckunabhängige Steuerventile

    TMX Series Thermostatic Expansion Valves

    Thermostatic expansion valves series TMX are used in general refrigeration and for original equipment.

    Übersicht

    Thermostatic expansion valves series TMX are used in general refrigeration and for original equipment. Plants with one or more refrigerant circuits such as refrigerated cabinets, deep freezing plants, milk cooling units, water chillers, air conditioning systems, cold stores and heat pumps. For plants with single and multiple injection, with high or low flow resistance, for all kind of distributors.

    Features & Benefits:
    • Damped gas charge with pressure limiting MOP
    • Liquid charge
    • Adjustable superheat setting
    • Solder connections or flare connections
    • External pressure equalization is integrated in the valve body
    • Extreme durable due to stainless steel head and stainless steel diaphragm welded using protective gas
    • Balanced port construction
    • Interchangeable orifice cartridges
    Spezifikationen

    Andere

    • Maximum Operating Pressure
      • 29 bar (air pressure)

    Andere

    • Maximum Operating Pressure
      • 29 bar (air pressure)
    • Maximum Operating Pressure : 29 bar (air pressure)