/content/hbtbt/de/de/search-results.html

    Druckregulierende Ventile

    AM-1 Series Adjustable Thermostatic Mixing Valve

    Auslaufmodell

    Honeywell's AM-1 Series Adjustable Thermostatic Mixing Valves maintains and limits the hot water temperature settings to provide comfort and protect equipment at home.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Honeywell's AM-1 Series Adjustable Thermostatic Mixing Valves maintains and limits the hot water temperature settings to provide comfort and protect equipment at home. While increasing the amount of safe, usable hot water, it efficiently offers anti-scald, anti-chill protection.

    Features & Benefits:
    • Features dual purpose mixing or diverting values
    • Offers constant water temperature under changing operating conditions
    • Maximum pressure 150 psi and maximum temperature 100 degree C
    • Designed for easy maintenance
    • Teflon coating prevents mineral build-up and extends life
    • Lead free products have products numbers end in LF
    • Teflon coated, nickel plated brass/bronze body
    • Teflon coated brass shuttle