/content/hbtbt/de/de/search-results.html

    Druckregulierende Ventile

    Hydronic Valve

    Auslaufmodell

    Honeywell VC Series balanced hydronic valves are designed to provide a greater control of hot and/or cold water flow. The VC Series is designed for both domestic boiler heating, and domestic cooling applications.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Honeywell VC Series balanced hydronic valves are designed to provide a greater control of hot and/or cold water flow. The VC Series is designed for both domestic boiler heating, and domestic cooling applications.

    Features & Benefits:
    • Control by a low or line voltage SPST or SPDT controller
    • Minimal actuator power consumption
    • Option of valve timings to suit the application
    • Pressure differential up to 4 bar
    • Double insulated actuator · Quick connect electrical connections
    • Safe use with potable water
    • Quick and easy replacement of moving parts
    • Actuator head installation does not require draining of the system