/content/hbtbt/de/de/search-results.html

    Druckregulierende Ventile

    VC4043 Spring Return Valve

    Auslaufmodell

    VC4043 Spring Return Valves are capable of handling greater differential pressures without water-hammer used in Heating and Air conditioning systems to control the flow of the heat transfer fluid

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    VC4043 Spring Return Valves are used to control the flow of the heat transfer fluid is typically hot or cold water, however treated water(Max.50% Glycol Solutions) applications are also permissible. Spring return VC valve is one type of control valve that can do precise control refer to customer’s demands. Spring return actuator has the special function that if the power is off, the valve will return to original position by spring. This is a safe and energy saving function to customers