/content/hbtbt/de/de/search-results.html

    Drehventile

    Ball valve only

    The VBN2 2-Way Control Ball Valves and VBN3 3-Way Control Ball Valves control hot and chilled water in HVAC systems.

    Übersicht

    The VBN2 2-Way Control Ball Valves and VBN3 3-Way Control Ball Valves control hot and chilled water with glycol solutions up to 50% in heating, ventilating, and air conditioning (HVAC) systems to provide two-position or modulating functions. These control ball valves can now be ordered alone.

    Features & Benefits:
    • Sizes from 1/2 to 3 in. with internal (female) NPT connections.
    • Equal percentage flow characteristic.
    • Reduced B port CV for constant loop flow.
    • Field-serviceable stem assembly.
    • Wide range of CV choices from 0.33 to 266.
    • Nickel-chrome plated brass or 316 stainless steel ball and stem.
    • Valve installs in a globe valve “T” pattern, no extra elbows or piping required.
    • Mixing or Diverting control for 3-way valves.
    • ANSI Class IV seat leakage specification (0.01% of CV) for 3-way A port and ANSI Class III seat leakage specification (0.1% of CV) for 3-way B port.