/content/hbtbt/de/de/search-results.html

    Zonenventile

    PC Programming Tool

    Honeywell's pc programming tools are used for configuring a central or whole network of power plants from one point.

    Übersicht

    The PK-8200 is a programming support application for the new AM8200 control panel. The programs that can be performed with this programming support are the same that the operator can carry out working directly on the control unit.

    Features & Benefits:
    • View the programming of a control unit on the PC
    • Editing the programming of a control panel
    • Create and manage an archive of programming files that can be edited at any time and can be transferred to the central.