/content/hbtbt/de/de/search-results.html
    Diese Seite wird am Sonntag, den 17. Mai, von 1 Uhr bis 11 Uhr EST (von 5 Uhr bis 15 Uhr GMT, von 6 Uhr bis 16 Uhr CET und von 10:30 Uhr bis 20:30 Uhr IST) aufgrund geplanter Wartungsarbeiten nicht verfügbar sein. Wir schätzen Ihre Geduld während dieser Zeit.

    Antriebe mit variabler Frequenz

    VFD Bypass Solutions

    Honeywell SmartVFD Bypass Solutions

    Übersicht
    The SmartVFD Bypass is a factory-assembled solution designed specifically for HVAC applications, combining Honeywell SmartVFD drives with integrated bypass functionality to ensure continuous operation and system reliability.Features & Benefits:
    • Honeywell SmartVFD Bypass Solutions are factory-assembled and UL 508A certified systems designed to provide reliable motor control with integrated bypass functionality for critical HVAC applications.
    • Manufactured by J&L Manufacturing, a Honeywell Authorized Licensee, these assemblies combine Honeywell SmartVFD drives with robust bypass configurations to ensure operational continuity in the event of drive failure or maintenance.
    • Available in multiple configurations, SmartVFD Bypass solutions are engineered to simplify installation, improve serviceability, and reduce downtime across a wide range of building automation applications.
    • Key Features:
    • Factory-assembled and UL 508A listed panels
    • Integrated Honeywell SmartVFD drive technology
    • Configurations available:
    • 2 Contactor Bypass
    • 3 Contactor Bypass
    • Drive Only (NEMA 3R)
    • Manual and Auto Bypass options
    • Disconnect Only
    • Fused Disconnect or Circuit Breaker options
    • Available in NEMA 1, NEMA 12, and NEMA 3R enclosures
    • Wide voltage range: 208/230V, 460V, and 600V
    • Designed for seamless integration with Honeywell BMS systems
    • Applications
    • Air Handling Units (AHUs)
    • Pumps and Hydronic Systems
    • Cooling Towers
    • Fans and Ventilation Systems
    • General HVAC Motor Control
    Certifications:
    • Certifications:
    • 100KA SCCR (Short-Circuit Current Rating) compliant
    • EN 61000-3-12 compliant
    • EN 61800-3 Category C1, C2 and C3
    • RoHS compliant
    • CE
    • cUL