/content/hbtbt/de/de/search-results.html

    Kabel und Anschlüsse

    Luminaire Leads

    Auslaufmodell

    Luminaire leads employ a unique dual-latching system providing safe and secure connections preventing improper installation that could result in loose or overheated connections.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.
    The use of Light Control Modules has gained widespread acceptance over recent years; indeed it has become the industry standard for lighting installations. As a contractor’s entire installation team cannot be expected to possess specialist knowledge of lighting management systems, the desirability of simplifying the installation process is obvious. Luminaire leads provides the ideal solution.  Luminaire leads employ a unique “dual-latching” system providing safe and secure connections preventing improper installation that could result in loose or overheated connections. The whole installation process is accelerated, cutting contract times and allowing buildings to be occupied within a shorter time-frame,  The benefits are not confined to the initial installation process either. If, at some later date, the lighting requirements change, it is a simple matter to un-plug the luminaires or detectors and to change or re-position. 
    BESA6PSR provides local luminaire lead connection helping to comply with the requirements of BS7671 Electrical Wiring Regulations
    Spezifikationen

    Andere

    • Brand
      • Honeywell Lighting Controls

    Andere

    • Brand
      • Honeywell Lighting Controls
    • Brand : Honeywell Lighting Controls