/content/hbtbt/de/de/search-results.html

    Beleuchtungssteuerungen

    Hardwired

    Auslaufmodell

    An intelligent hardwired LCM providing connections for multiple luminaires, up to 5 presence detectors and SELV inputs.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.
    Connect Digital family of Intelligent Lighting Control modules is a Hard-wired 4 and 8-channel products which, in common with the existing CDH4U5 are designed to provide flexible lighting control solutions in applications such as Offices, Classrooms, Corridors, Atria, Hotel Rooms, Meetings and Conference Rooms, Factories and Warehouses. CDH is an intelligent LCM providing connections for multiple luminaires, up to 5 presence detectors and SELV inputs. The product simplifies installation whilst providing an intelligent lighting control system. Provision is made for 4-volt-free power outputs rated for 415V isolation. The CDH has the ability to operate from dual supplies with the capability to modify its operating behaviour when failure is detected on one of the supplies. This feature is described in greater detail in application note AN4027.
    Features & Benefits::
    •    Multiple SELV Occupancy Detector Inputs (Remote and Luminaire Integral Options)
    •    Multiple SELV User Override Switch / Volt-Free Contact Inputs
    •    Signal level Volt-Free Outputs
    •    Multiple Independently Controllable Switching and Dimming Luminaire Drive Outputs
    •    Fully flexible mapping of Occupancy Detector and Switch Inputs to Luminaire Outputs
    Certifications:
    •    Low Voltage Directives (2014/35/EC)
    •    EMC Directives (2014/30/EU)
    •    Radio Equipment Directives (2014/53/EU)
    •    RoHS Directives (2011/65/EU)
    •    EN 60669-2-1:2004 + A12:2010
    •    CE

     
    Spezifikationen

    Andere

    • Brand
      • Honeywell Lighting Controls

    Andere

    • Brand
      • Honeywell Lighting Controls
    • Brand : Honeywell Lighting Controls