/content/hbtbt/de/de/search-results.html

    networked lighting control

    Digital Control Module - Luminaire

    Auslaufmodell

    LightSpot Luminaire Controllers are high-performance presence detectors with photocells for integration within luminaires and infill panels.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.
    MLS Digital offers a flexible, user-responsive, building-wide control solution via a network of communicating detectors. Constant monitoring of occupancy and ambient light levels enables the system to automatically deliver optimum lighting conditions while effecting energy and cost savings. These MLS Luminaire Controllers may be integrated within luminaires with all makes of high-frequency regulating ballasts to provide individual luminaires with presence detection, daylight regulation/photocell control and full communication functions. There are two types of controller: the single unit MLS2000DALI and the two-part MLSM2000DALI/A control module with DHW/S mini detector head (only the ultra-discreet detector head is visible).
    Spezifikationen

    Andere

    • Brand
      • Honeywell Lighting Controls

    Andere

    • Brand
      • Honeywell Lighting Controls
    • Brand : Honeywell Lighting Controls
    Sie können bis zu 5 Artikel gleichzeitig vergleichen ×

    X Produkte vergleichen

    Alle löschen

    0 von 5 zu vergleichenden Produkten