/content/hbtbt/de/de/search-results.html

    Schaltermodule

    Input Module

    DALI Interface Module is a DALI control module with four general purpose inputs for push-button switches

    Übersicht
    DLS4IM DALI Interface Module is a DALI control module with four general purpose inputs for push-button switches and potentiometers.
    Each input can be configured for digital or analogue input signals.
    Momentary switches or 100kΩ potentiometers are connected directly to the DALI644IM's destination address, and switching mode and DALI-commands can be assigned to each input.
    DALI DT8 support is available for adjustable white luminaires with the help of special macros For potentiometer use the input signal is converted directly into a DALI arc power level. The conversion can be triggered periodically or by a predefined event.
    A switching action or a change in the input voltage signal (>2%) can be selected as trigger event for the conversion.

    Features & Benefits:
    • 4 general purpose inputs
    • Inputs can be configured for digital or analogue input signals
    • DALI commands can be assigned to each input
    • DALI DT8 support for adjustable white luminaires
    • Adjustable power-up-function
    • Multi-master capability, several modules can be installed on the same DALI bus
    • Suitable for installation in protection class II devices or back box installation
    • Powered via DALI bus
    Spezifikationen

    Andere

    • Brand
      • Honeywell Lighting Controls

    Andere

    • Brand
      • Honeywell Lighting Controls
    • Brand : Honeywell Lighting Controls